Spindle Bearing B70..-C-2RSD, Adjusted, in Pairs or Sets, Contact Angle 15°, Lip Seals on Both Sides, Restricted Tolerances (B7001-C-2RSD-T-P4S-UL)

Spindle Bearing B70..-C-2RSD, Adjusted, in Pairs or Sets, Contact Angle 15°, Lip Seals on Both Sides, Restricted Tolerances B7001-C-2RSD-T-P4S-UL
  • Volume Discount

Product Details:

Manufacturer part number: B7001-C-2RSD-T-P4S-UL

Brand: FAG

Price: 118.05

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 28 φ

Width B (or T): 8 mm

Bore diameter: 12 mm

Dynamic load rating (radial): 4650 N

Product type: Single bearing


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B7001-C-2RSD-T-P4S-UL

Part Number
B7001-C-2RSD-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of grease in rpm Preloading Accuracy Weight
(kg)

118.05 €

1000 4 Days 288124650Single bearing183060000 1/minLight PreloadP4S0.02

Loading...

  1. 1

This page is Spindle Bearing B70..-C-2RSD, Adjusted, in Pairs or Sets, Contact Angle 15°, Lip Seals on Both Sides, Restricted Tolerances, part number B7001-C-2RSD-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number B7001-C-2RSD-T-P4S-UL.

Variation of this product

Part Number
B7000-C-2RSD-T-P4S-UL
B7002-C-2RSD-T-P4S-DUL
B7002-C-2RSD-T-P4S-UL
B7003-C-2RSD-T-P4S-DUL
B7003-C-2RSD-T-P4S-UL
B7003-C-2RSD-T-P4S-UM
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of grease in rpm Preloading Accuracy Weight
(kg)

116.38 €

1000 4 Days 268104100Single bearing147067000 1/minLight PreloadP4S0.24
-

266.82 €

1 Available 4 Days 329156100Bearing Set of 2 Universal Bearings241053000 1/minLight PreloadP4S0.06

120.54 €

1000 4 Days 329156100Single bearing241053000 1/minLight PreloadP4S0.03
-

259.71 €

1000 4 Days 3510178600Bearing Set of 2 Universal Bearings350045000 1/minLight PreloadP4S0.08

123.43 €

1000 4 Days 3510178600Single bearing350045000 1/minLight PreloadP4S0.038
-

127.17 €

1000 4 Days 3510178600Single bearing350045000 1/minMedium PreloadP4S0.038

Tech Support