Deep Groove Ball Bearing 160..-A-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage (16002-A-2Z-C3)

Deep Groove Ball Bearing 160..-A-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage 16002-A-2Z-C3
  • Volume Discount

Product Details:

Manufacturer part number: 16002-A-2Z-C3

Brand: FAG

Price: 6.58

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 32 φ

Width B (or T): 8 mm

Bore diameter: 15 mm

Dynamic load rating (radial): 5590 N

Radial load rating: 2840 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16002-A-2Z-C3

Part Number
16002-A-2Z-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Lubrication Weight
(kg)

6.58 €

1000 4 Days 328155590284028500 1/min20000 1/minC3GA140.027

Loading...

  1. 1

Basic information

Designator cover / seal Non-Contact Sealing Shield On Both Sides

This page is Deep Groove Ball Bearing 160..-A-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage, part number 16002-A-2Z-C3.
You can find the detail information about specifications and dimensions on part number 16002-A-2Z-C3.

Variation of this product

Part Number
16003-A-2Z-C3
16003-A-2Z-L212
16004-A-2Z-L212
16005-A-2Z-C3
16006-A-2Z-C3
16006-A-2Z-L212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Lubrication Weight
(kg)

6.63 €

1000 4 Days 358176000325026000 1/min17700 1/minC3GA140.033

9.65 €

100 Available 4 Days 358176000325026000 1/min17700 1/minCNL2120.03

10.62 €

100 Available 4 Days 428207910448022100 1/min13800 1/minCNL2120.051

8.06 €

1000 4 Days 478258860561018800 1/min11600 1/minC3GA140.062

9.48 €

1000 4 Days 5593011220739015700 1/min10000 1/minC3GA140.085

11.52 €

50000 4 Days 5593011220739015700 1/min10000 1/minCNL2120.085

Tech Support