Deep Groove Ball Bearing 60, Single Row, Steel Sheet Metal Cage (6008-C4)

Deep Groove Ball Bearing 60, Single Row, Steel Sheet Metal Cage 6008-C4
  • Volume Discount

Product Details:

Manufacturer part number: 6008-C4

Brand: FAG

Price: 8.51

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 68 φ

Width B (or T): 15 mm

Bore diameter: 40 mm

Dynamic load rating (radial): 17800 N

Radial load rating: 11500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6008-C4

Part Number
6008-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

8.51 €

1000 4 Days 681540178001150014600 1/min10600 1/min0.181

Loading...

  1. 1

This page is Deep Groove Ball Bearing 60, Single Row, Steel Sheet Metal Cage, part number 6008-C4.
You can find the detail information about specifications and dimensions on part number 6008-C4.

Variation of this product

Part Number
6010-C4
6011-C4
6012-C4
6013-C4
6014-C4
6015-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

12.83 €

1000 4 Days 801650220001580012200 1/min8900 1/min0.266

16.40 €

1000 4 Days 901855300002120010700 1/min8300 1/min0.365

18.83 €

1000 4 Days 951860315002320010100 1/min7600 1/min0.402

26.35 €

1000 4 Days 100186532500250009500 1/min7100 1/min0.418

33.63 €

1000 4 Days 110207040500310008600 1/min6800 1/min0.606

34.97 €

1000 4 Days 115207542000335008100 1/min6300 1/min0.615

Tech Support