Deep Groove Ball Bearing 60..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage (6032-2Z)

Deep Groove Ball Bearing 60..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage 6032-2Z
  • Volume Discount

Product Details:

Manufacturer part number: 6032-2Z

Brand: FAG

Price: 357.52

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 240 φ

Width B (or T): 38 mm

Bore diameter: 160 mm

Dynamic load rating (radial): 142000 N

Radial load rating: 136000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6032-2Z

Part Number
6032-2Z
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Type (manufacturer type) Limiting speed in rpm Ref. speed rpm Radial Clearance Lubrication Weight
(kg)

357.52 €

1 4 Days 24038160142000136000Standard3150 1/min3750 1/minCNGA135.31

Loading...

  1. 1

Basic information

Designator cover / seal Non-Contact Sealing Shield On Both Sides

This page is Deep Groove Ball Bearing 60..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage, part number 6032-2Z.
You can find the detail information about specifications and dimensions on part number 6032-2Z.

Variation of this product

Part Number
6008-2Z-L207-C3
6009-2Z-L069-C3
6010-2Z-L207-C3
604-2Z-HLC
605-2Z-CO7-C3
605-2Z-HLC
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Type (manufacturer type) Limiting speed in rpm Ref. speed rpm Radial Clearance Lubrication Weight
(kg)
-

11.28 €

1 Available 4 Days 6815401780011500Standard12400 1/min10600 1/minC3L2070.189
-

14.69 €

1 Available 4 Days 7516452120014400Standard11200 1/min9700 1/minC3L0690.24
-

17.02 €

1 Available 4 Days 8016502200015800Standard10400 1/min8900 1/minC3L2070.262
-

5.28 €

10000 4 Days 1244959347HLC69000 1/min55000 1/minCNL1380.002
-

5.80 €

10 Available 4 Days 14551330507CO758000 1/min45000 1/minC3-0.003

5.51 €

10000 4 Days 14551330507HLC58000 1/min45000 1/minCN-0.004

Tech Support