Spindle Bearing B72..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances (B7228-E-T-P4S-UL)

Spindle Bearing B72..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances B7228-E-T-P4S-UL

Product Details:

Manufacturer part number: B7228-E-T-P4S-UL

Brand: FAG

Price: 1,388.12

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 250 φ

Width B (or T): 42 mm

Bore diameter: 140 mm

Dynamic load rating (radial): 213000 N

Radial load rating: 157000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B7228-E-T-P4S-UL

Part Number
B7228-E-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

1,388.12 €

1000 4 Days 250421402130001570006700 1/min4500 1/min7.736

Loading...

  1. 1

This page is Spindle Bearing B72..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances, part number B7228-E-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number B7228-E-T-P4S-UL.

Variation of this product

Part Number
B7230-E-T-P4S-UL
B7232-E-T-P4S-UL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

1,666.28 €

1000 4 Days 270451502210001690006000 1/min4000 1/min9.945

2,000.20 €

1000 4 Days 290481602360001920005600 1/min3800 1/min12.709

Tech Support