Spindle Bearing HCS70..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances (HCS7001-E-T-P4S-UL)

Spindle Bearing HCS70..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances HCS7001-E-T-P4S-UL

Product Details:

Manufacturer part number: HCS7001-E-T-P4S-UL

Brand: FAG

Price: 208.32

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 28 φ

Width B (or T): 8 mm

Bore diameter: 12 mm

Dynamic load rating (radial): 2330 N

Radial load rating: 870 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HCS7001-E-T-P4S-UL

Part Number
HCS7001-E-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of grease in rpm Weight
(kg)

208.32 €

1000 4 Days 28812233087095000 1/min0.025

Loading...

  1. 1

This page is Spindle Bearing HCS70..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances, part number HCS7001-E-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number HCS7001-E-T-P4S-UL.

Variation of this product

Part Number
HCS7002-E-T-P4S-UL
HCS7003-E-T-P4S-UL
HCS7004-E-T-P4S-UL
HCS7005-E-T-P4S-UL
HCS7006-E-T-P4S-UL
HCS7007-E-T-P4S-UL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of grease in rpm Weight
(kg)

213.29 €

1000 4 Days 329153250135080000 1/min0.035

218.69 €

1000 4 Days 3510173350146075000 1/min0.045

226.57 €

1000 4 Days 4212205400247060000 1/min0.08

229.88 €

1000 4 Days 4712255500270053000 1/min0.095

244.37 €

1000 4 Days 5513307800385043000 1/min0.128

258.97 €

1000 4 Days 6214358400450038000 1/min0.16

Tech Support