Spindle Bearing HCS719..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances (HCS71900-E-T-P4S-UL)

Spindle Bearing HCS719..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances HCS71900-E-T-P4S-UL

Product Details:

Manufacturer part number: HCS71900-E-T-P4S-UL

Brand: FAG

Price: 183.48

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 22 φ

Width B (or T): 6 mm

Bore diameter: 10 mm

Dynamic load rating (radial): 1700 N

Radial load rating: 600 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HCS71900-E-T-P4S-UL

Part Number
HCS71900-E-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of grease in rpm Weight
(kg)

183.48 €

1000 4 Days 226101700600120000 1/min0.012

Loading...

  1. 1

This page is Spindle Bearing HCS719..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances, part number HCS71900-E-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number HCS71900-E-T-P4S-UL.

Variation of this product

Part Number
HCS71901-E-T-P4S-UL
HCS71902-E-T-P4S-UL
HCS71903-E-T-P4S-UL
HCS71904-E-T-P4S-UL
HCS71905-E-T-P4S-UL
HCS71906-E-T-P4S-UL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of grease in rpm Weight
(kg)

191.77 €

1000 4 Days 246121760660110000 1/min0.013

202.95 €

1000 4 Days 28715241095085000 1/min0.018

212.08 €

1000 4 Days 307172480103080000 1/min0.021

216.20 €

1000 4 Days 379203400156067000 1/min0.045

227.38 €

1000 4 Days 429253650187056000 1/min0.044

237.75 €

1000 4 Days 479305600285048000 1/min0.046

Tech Support