Deep Groove Ball Bearing 60..-C-Z-TVH, Single Row, Generation C, Single Shielded, Plastic Cage (6000-C-Z-TVH)

Deep Groove Ball Bearing 60..-C-Z-TVH, Single Row, Generation C, Single Shielded, Plastic Cage 6000-C-Z-TVH
  • Volume Discount

Product Details:

Manufacturer part number: 6000-C-Z-TVH

Brand: FAG

Price: 3.51

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 26 φ

Width B (or T): 8 mm

Bore diameter: 10 mm

Dynamic load rating (radial): 5300 N

Radial load rating: 1970 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6000-C-Z-TVH

Part Number
6000-C-Z-TVH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Ref. speed rpm Weight
(kg)

3.51 €

10000 4 Days 2681053001970Standard44500 1/min30000 1/min0.017

Loading...

  1. 1

Basic information

Designator cover / seal Non-contact shield on one Side Radial Clearance CN

This page is Deep Groove Ball Bearing 60..-C-Z-TVH, Single Row, Generation C, Single Shielded, Plastic Cage, part number 6000-C-Z-TVH.
You can find the detail information about specifications and dimensions on part number 6000-C-Z-TVH.

Variation of this product

Part Number
6000-C-Z-TVH>V
6001-C-Z-TVH
6001-C-Z-TVH>V
6002-C-Z-TVH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Ref. speed rpm Weight
(kg)

3.69 €

10 Available 4 Days 2681053001970>V44500 1/min30000 1/min0.017

3.54 €

10000 4 Days 2881259002370Standard42500 1/min26000 1/min0.019

3.72 €

10 Available 4 Days 2881259002370>V42500 1/min26000 1/min0.019

3.80 €

1000 4 Days 3291560002850Standard37000 1/min23200 1/min0.027

Tech Support