Angular Contact Ball Bearing 38..-B-2RSR-TVH, Double Row, Double Sealed, Plastic Cage

Angular Contact Ball Bearing 38..-B-2RSR-TVH, Double Row, Double Sealed, Plastic Cage
  • Volume Discount
Angular contact ball bearing 38..-B-2RSR-TVH, double row, seals, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3801-B-2RSR-TVH-HLC
3802-B-2RSR-TVH-HLC
3804-B-2RSR-TVH-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

22.17 €

10 Available 4 Days 217122150152017500 1/min0.01

21.14 €

10000 4 Days 247152380192014700 1/min0.014

22.63 €

1000 4 Days 3210205600475010600 1/min0.026

Loading...

  1. 1

Tech Support