Deep Groove Ball Bearing 618, Single Row, Steel Sheet Metal Cage (61852)

Deep Groove Ball Bearing 618, Single Row, Steel Sheet Metal Cage 61852
  • Volume Discount

Product Details:

Manufacturer part number: 61852

Brand: FAG

Price: 740.48

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 320 φ

Width B (or T): 28 mm

Bore diameter: 260 mm

Dynamic load rating (radial): 102000 N

Radial load rating: 132000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61852

Part Number
61852
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

740.48 €

1 Available 4 Days 320282601020001320002700 1/min2070 1/minCN4.15

Loading...

  1. 1

This page is Deep Groove Ball Bearing 618, Single Row, Steel Sheet Metal Cage, part number 61852.
You can find the detail information about specifications and dimensions on part number 61852.

Variation of this product

Part Number
61804-HLC-C3
61806-HLC-C3
61848
61848-C3
61852-C3
61860-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

8.51 €

1000 4 Days 327204020246033500 1/min17600 1/minC30.018
-

15.68 €

100 Available 4 Days 427304450344024500 1/min11500 1/minC30.027

675.68 €

1 Available 4 Days 300282401000001240002900 1/min2260 1/minCN3.93
-

635.14 €

1000 4 Days 300282401000001240002900 1/min2260 1/minC33.76
-

696.05 €

1000 4 Days 320282601020001320002700 1/min2070 1/minC34.338
-

1,051.00 €

1000 4 Days 380383001520002060002230 1/min1850 1/minC310.805

Tech Support