Deep Groove Ball Bearing 618..-2RZ-Y, Single Row, Double Shielded, Brass Sheet Metal Cage (61820-2RZ-Y-C3)

Deep Groove Ball Bearing 618..-2RZ-Y, Single Row, Double Shielded, Brass Sheet Metal Cage 61820-2RZ-Y-C3
  • Volume Discount

Product Details:

Manufacturer part number: 61820-2RZ-Y-C3

Brand: FAG

Price: 110.11

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 125 φ

Width B (or T): 13 mm

Bore diameter: 100 mm

Dynamic load rating (radial): 21300 N

Radial load rating: 22100 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61820-2RZ-Y-C3

Part Number
61820-2RZ-Y-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Lubrication Weight
(kg)

110.11 €

1 Available 4 Days 1251310021300221006300 1/min4150 1/minC3GA130.34

Loading...

  1. 1

This page is Deep Groove Ball Bearing 618..-2RZ-Y, Single Row, Double Shielded, Brass Sheet Metal Cage, part number 61820-2RZ-Y-C3.
You can find the detail information about specifications and dimensions on part number 61820-2RZ-Y-C3.

Variation of this product

Part Number
61809-2RZ-Y-C3
61811-2RZ-Y-C3
61819-2RZ-Y-C3
61819-2RZ-Y-L460
61824-2RZ-Y-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Lubrication Weight
(kg)

29.55 €

1 Available 4 Days 587457000590014300 1/min7300 1/minC3GA130.039

39.55 €

1 Available 4 Days 729559600850011500 1/min6600 1/minC3GA130.084

104.55 €

1 Available 4 Days 120139521000213006600 1/min4350 1/minC3GA130.32

124.77 €

5 Available 4 Days 120139521000213006600 1/min4350 1/minCNL4600.32

154.57 €

1 Available 4 Days 1501612030500330005100 1/min3750 1/minC3GA130.58

Tech Support