Deep Groove Ball Bearing 618..-M, Single Row, Solid Brass Cage (61838-M)

Deep Groove Ball Bearing 618..-M, Single Row, Solid Brass Cage 61838-M

Product Details:

Manufacturer part number: 61838-M

Brand: FAG

Price: 723.58

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 240 φ

Width B (or T): 24 mm

Bore diameter: 190 mm

Dynamic load rating (radial): 73000 N

Radial load rating: 85000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61838-M

Part Number
61838-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

723.58 €

1 4 Days 2402419073000850004750 1/min2700 1/minCN2.65

Loading...

  1. 1

This page is Deep Groove Ball Bearing 618..-M, Single Row, Solid Brass Cage, part number 61838-M.
You can find the detail information about specifications and dimensions on part number 61838-M.

Variation of this product

Part Number
61834-M
61834-M-C3
61848-M-C3
61864-M-C3
61868-M-C3
61872-M-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

553.60 €

1 4 Days 2152217065000730005300 1/min2950 1/minCN1.94
-

553.60 €

1000 4 Days 2152217065000730005300 1/min2950 1/minC31.94
-

1,061.85 €

1000 4 Days 300282401000001240003750 1/min2260 1/minC34.61
-

1,864.20 €

1000 4 Days 400383201540002130002750 1/min1710 1/minC311.2
-

1,973.00 €

1000 4 Days 420383401550002200002600 1/min1590 1/minC312
-

2,243.74 €

1000 4 Days 440383601600002350002470 1/min1480 1/minC312.6

Tech Support