Angular Contact Ball Bearing 38..-B-2RS-TVH-HLC, Double Row, Double Sealed, Plastic Cage

Angular Contact Ball Bearing 38..-B-2RS-TVH-HLC, Double Row, Double Sealed, Plastic Cage
Angular contact ball bearing 38..-B-2RS-TVH, double row, seals, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3803-B-2RS-TVH-HLC

Part Number
3803-B-2RS-TVH-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.54 €

10000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 26 Width B (or T)(mm) 7 Bore diameter(mm) 17
Dynamic load rating (radial)(N) 2430 Radial load rating(N) 2020 Limiting speed in rpm 13200 1/min
Weight(kg) 0.014

This page is Angular Contact Ball Bearing 38..-B-2RS-TVH-HLC, Double Row, Double Sealed, Plastic Cage, part number 3803-B-2RS-TVH-HLC.
You can find the detail information about specifications and dimensions on part number 3803-B-2RS-TVH-HLC.

Tech Support