Deep Groove Ball Bearing 619..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage (61900-2Z-HLC-C3)

Deep Groove Ball Bearing 619..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage 61900-2Z-HLC-C3

Product Details:

Manufacturer part number: 61900-2Z-HLC-C3

Brand: FAG

Price: 8.02

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 22 φ

Width B (or T): 6 mm

Bore diameter: 10 mm

Dynamic load rating (radial): 2700 N

Radial load rating: 1020 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61900-2Z-HLC-C3

Part Number
61900-2Z-HLC-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Lubrication Weight
(kg)

8.02 €

10000 4 Days 226102700102041000 1/min27000 1/minC3L1380.009

Loading...

  1. 1

Basic information

Type (manufacturer type) HLC Designator cover / seal Non-Contact Sealing Shield On Both Sides

This page is Deep Groove Ball Bearing 619..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage, part number 61900-2Z-HLC-C3.
You can find the detail information about specifications and dimensions on part number 61900-2Z-HLC-C3.

Variation of this product

Part Number
61900-2Z-HLC-C2
61902-2Z-HLC-C3
61902-2Z-L074-HLC
61903-2Z-HLC-C3
61906-2Z-HLC-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Lubrication Weight
(kg)

8.49 €

10000 4 Days 226102700102041000 1/min27000 1/minC2L1380.009

8.78 €

10000 4 Days 287154330225032000 1/min20600 1/minC3L1380.017

10.34 €

10000 4 Days 287154330225032000 1/min20600 1/minCNL0740.014

9.15 €

1000 4 Days 307174590256029000 1/min17800 1/minC3L1380.02

19.48 €

1000 4 Days 479307240501018400 1/min11900 1/minC3L1380.053

Tech Support