Manufacturer part number: 3309-BD-XL-2Z
Brand: FAG
Price: 108.46 €
Delivery time: 4 Days
Radial Clearance: CN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3309-BD-XL-2Z
Outer Diameter D(φ) | 100 | Width B (or T)(mm) | 39.7 | Bore diameter(mm) | 45 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 72000 | Radial load rating(N) | 54000 | Limiting speed in rpm | 5500 1/min |
Designator cover / seal | Non-Contact Sealing Shield On Both Sides | Ref. speed rpm | 6700 1/min | Weight(kg) | 1.36 |
This page is Angular Contact Ball Bearing 33..-BD-XL-2Z, Double row, X-Life, Double Shielded, Steel Sheet Metal Cage, part number 3309-BD-XL-2Z.
You can find the detail information about specifications and dimensions on part number 3309-BD-XL-2Z.
Part Number |
---|
3309-BD-XL-2Z-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Radial Clearance |
---|---|---|---|---|---|---|
- | 108.46 € | 1 | Available | 4 Days | C3 |