Angular Contact Ball Bearing 33..-BD-XL-TVH, Double Row, X-Life, Plastic Cage (3314-BD-XL-TVH-C3)

Angular Contact Ball Bearing 33..-BD-XL-TVH, Double Row, X-Life, Plastic Cage 3314-BD-XL-TVH-C3
  • Volume Discount

Product Details:

Manufacturer part number: 3314-BD-XL-TVH-C3

Brand: FAG

Price: 244.58

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 150 φ

Width B (or T): 63.5 mm

Bore diameter: 70 mm

Dynamic load rating (radial): 172000 N

Radial load rating: 135000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3314-BD-XL-TVH-C3

Part Number
3314-BD-XL-TVH-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

244.58 €

1 Available 4 Days 15063.5701720001350004550 1/min5100 1/min4.5

Loading...

  1. 1

This page is Angular Contact Ball Bearing 33..-BD-XL-TVH, Double Row, X-Life, Plastic Cage, part number 3314-BD-XL-TVH-C3.
You can find the detail information about specifications and dimensions on part number 3314-BD-XL-TVH-C3.

Variation of this product

Part Number
3316-BD-XL-TVH-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

357.29 €

1 Available 4 Days 17068.3801990001800003950 1/min4300 1/min6.12

Tech Support