Angular Contact Ball Bearing 30..-B-2RSR-TVH, Double Row, Double Sealed, Plastic Cage (30/8-B-2RS-TVH)

Angular Contact Ball Bearing 30..-B-2RSR-TVH, Double Row, Double Sealed, Plastic Cage 30/8-B-2RS-TVH
  • Volume Discount

Product Details:

Manufacturer part number: 30/8-B-2RS-TVH

Brand: FAG

Price: 22.25

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 22 φ

Width B (or T): 11 mm

Bore diameter: 8 mm

Dynamic load rating (radial): 5100 N

Radial load rating: 2600 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30/8-B-2RS-TVH

Part Number
30/8-B-2RS-TVH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

22.25 €

1 Available 4 Days 221185100260021200 1/min0.022

Loading...

  1. 1

This page is Angular Contact Ball Bearing 30..-B-2RSR-TVH, Double Row, Double Sealed, Plastic Cage, part number 30/8-B-2RS-TVH.
You can find the detail information about specifications and dimensions on part number 30/8-B-2RS-TVH.

Variation of this product

Part Number
30/5-B-2RSR-TVH-HLC
30/6-B-2RSR-TVH-HLC
30/8-B-2RS-TVH-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

20.57 €

10000 4 Days 1475178094030500 1/min0.005

20.77 €

10000 4 Days 17963050140028000 1/min0.011

22.25 €

1 Available 4 Days 221185100260021200 1/min0.022

Tech Support