Angular Contact Ball Bearing 32..-B-2Z-TVH, Double Row, Double Shielded, Plastic Cage (Part Numbers)

Angular Contact Ball Bearing 32..-B-2Z-TVH, Double Row, Double Shielded, Plastic Cage
  • Volume Discount
Angular contact ball bearing 32..-B-2Z-TVH, double row, shields, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3214-B-2Z-TVH
3215-B-2Z-TVH
3216-B-2Z-TVH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

151.54 €

1 Available 4 Days 12539.77082000790004150 1/min5600 1/min1.78

150.40 €

1 Available 4 Days 13041.37588000850003900 1/min5300 1/min1.85

186.29 €

1000 4 Days 14044.480990001020003650 1/min5100 1/min2.28

Loading...

  1. 1

Tech Support