Angular Contact Ball Bearing 38..-B-2RZ-TVH, Double Row, Double Shielded, Plastic Cage (3802-B-2Z-TVH-HLC)

Angular Contact Ball Bearing 38..-B-2RZ-TVH, Double Row, Double Shielded, Plastic Cage 3802-B-2Z-TVH-HLC
  • Volume Discount

Product Details:

Manufacturer part number: 3802-B-2Z-TVH-HLC

Brand: FAG

Price: 20.32

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 24 φ

Bore diameter: 15 mm

Dynamic load rating (radial): 2080 N

Radial load rating: 1560 N

Limiting speed in rpm: 25000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3802-B-2Z-TVH-HLC

Part Number
3802-B-2Z-TVH-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

20.32 €

10000 4 Days 24152080156025000 1/min14900 1/min0.013

Loading...

  1. 1

Basic information

Width B (or T)(mm) 7

This page is Angular Contact Ball Bearing 38..-B-2RZ-TVH, Double Row, Double Shielded, Plastic Cage, part number 3802-B-2Z-TVH-HLC.
You can find the detail information about specifications and dimensions on part number 3802-B-2Z-TVH-HLC.

Variation of this product

Part Number
3801-B-2Z-TVH-HLC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

21.28 €

100 Available 4 Days 21122150152028000 1/min18100 1/min0.01

Tech Support