Angular Contact Ball Bearing 38..-B-TVH, Double Row, Plastic Cage

Angular Contact Ball Bearing 38..-B-TVH, Double Row, Plastic Cage
  • Volume Discount
Angular contact ball bearing 38..-B-TVH, double row, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3801-B-TVH-HLC

Part Number
3801-B-TVH-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.85 €

10 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 21 Width B (or T)(mm) 7 Bore diameter(mm) 12
Dynamic load rating (radial)(N) 2150 Radial load rating(N) 1520 Limiting speed in rpm 37500 1/min
Ref. speed rpm 18100 1/min Weight(kg) 0.009

This page is Angular Contact Ball Bearing 38..-B-TVH, Double Row, Plastic Cage, part number 3801-B-TVH-HLC.
You can find the detail information about specifications and dimensions on part number 3801-B-TVH-HLC.

Tech Support