Axial Deep Groove Ball Bearing 524, Double Direction, Steel Sheet Metal Cage (52407)

Axial Deep Groove Ball Bearing 524, Double Direction, Steel Sheet Metal Cage 52407

Product Details:

Manufacturer part number: 52407

Brand: FAG

Price: 213.35

Delivery time: 4 Days


Technical Data:

Basic Dynamic Load Rating, Axial [C a]: 76000 N

Basic Static Load Rating, Axial [C 0a]: 126000 N

Limiting speed in rpm: 3600 1/min

Ref. speed rpm: 8000 1/min

Height [T 2]: 59 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

52407

Part Number
52407
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T 2]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

213.35 €

1000 4 Days 760001260003600 1/min8000 1/min5925801.44

Loading...

  1. 1

This page is Axial Deep Groove Ball Bearing 524, Double Direction, Steel Sheet Metal Cage, part number 52407.
You can find the detail information about specifications and dimensions on part number 52407.

Variation of this product

Part Number
52408
52411
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T 2]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

277.60 €

1000 4 Days 960001700003250 1/min7100 1/min6530902.03

395.18 €

1000 4 Days 1670003150002340 1/min5600 1/min87451204.7

Tech Support