Axial Deep Groove Ball Bearing 532, Single Direction, with Spherical Housing Washer, Steel Sheet Metal Cage (53202)

Axial Deep Groove Ball Bearing 532, Single Direction, with Spherical Housing Washer, Steel Sheet Metal Cage 53202

Product Details:

Manufacturer part number: 53202

Brand: FAG

Price: 22.08

Delivery time: 4 Days


Technical Data:

Basic Dynamic Load Rating, Axial [C a]: 16600 N

Basic Static Load Rating, Axial [C 0a]: 24800 N

Limiting speed in rpm: 9800 1/min

Ref. speed rpm: 14300 1/min

Height [T]: 13.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

53202

Part Number
53202
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

22.08 €

1000 4 Days 16600248009800 1/min14300 1/min13.315320.033

Loading...

  1. 1

This page is Axial Deep Groove Ball Bearing 532, Single Direction, with Spherical Housing Washer, Steel Sheet Metal Cage, part number 53202.
You can find the detail information about specifications and dimensions on part number 53202.

Variation of this product

Part Number
53201
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

20.82 €

1000 4 Days 132001900011300 1/min16900 1/min11.412280.03

Tech Support