Axial Deep Groove Ball Bearing 542, Double Direction, with Spherical Housing Washer, Steel Sheet Metal Cage (54207)

Axial Deep Groove Ball Bearing 542, Double Direction, with Spherical Housing Washer, Steel Sheet Metal Cage 54207

Product Details:

Manufacturer part number: 54207

Brand: FAG

Price: 88.09

Delivery time: 4 Days


Technical Data:

Basic Dynamic Load Rating, Axial [C a]: 35500 N

Basic Static Load Rating, Axial [C 0a]: 67000 N

Limiting speed in rpm: 6000 1/min

Ref. speed rpm: 7500 1/min

Height [T 2]: 37.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

54207

Part Number
54207
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T 2]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

88.09 €

1000 4 Days 35500670006000 1/min7500 1/min37.830620.423

Loading...

  1. 1

This page is Axial Deep Groove Ball Bearing 542, Double Direction, with Spherical Housing Washer, Steel Sheet Metal Cage, part number 54207.
You can find the detail information about specifications and dimensions on part number 54207.

Variation of this product

Part Number
54205
54206
54208
54209
54210
54211
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T 2]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

56.00 €

1000 4 Days 26500500007500 1/min9400 1/min31.420470.221

66.58 €

1000 4 Days 23900460007300 1/min8200 1/min32.625520.259

89.71 €

1000 4 Days 44000970005500 1/min6900 1/min38.630680.513

94.15 €

1000 4 Days 39000800005500 1/min6500 1/min39.635730.574

124.06 €

1000 4 Days 500001060004950 1/min5800 1/min4240780.625

136.97 €

1000 4 Days 580001330004350 1/min5600 1/min49.645901.065

Tech Support