Axial Deep Groove Ball Bearing 543, Double Direction, with Spherical Housing Washer, Steel Sheet Metal Cage (54318)

Axial Deep Groove Ball Bearing 543, Double Direction, with Spherical Housing Washer, Steel Sheet Metal Cage 54318

Product Details:

Manufacturer part number: 54318

Brand: FAG

Price: 671.71

Delivery time: 4 Days


Technical Data:

Basic Dynamic Load Rating, Axial [C a]: 193000 N

Basic Static Load Rating, Axial [C 0a]: 455000 N

Limiting speed in rpm: 2240 1/min

Ref. speed rpm: 3900 1/min

Height [T 2]: 97.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

54318

Part Number
54318
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T 2]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

671.71 €

1000 4 Days 1930004550002240 1/min3900 1/min97.2751556.68

Loading...

  1. 1

This page is Axial Deep Groove Ball Bearing 543, Double Direction, with Spherical Housing Washer, Steel Sheet Metal Cage, part number 54318.
You can find the detail information about specifications and dimensions on part number 54318.

Variation of this product

Part Number
54320
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T 2]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

923.60 €

1000 4 Days 2380005800001970 1/min3550 1/min105.4851708.77

Tech Support