Self-Aligning Ball Bearing 11..-TVH, Double Row, Cylindrical Bore, Open Type (11310-TVH)

Product Details:

Manufacturer part number: 11310-TVH

Brand: FAG

Price: 174.15

Delivery time: 4 Days


Technical Data:

Main dimension: 50 x 110 x 27 mm

Weight: 1.78 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11310-TVH

Part Number
11310-TVH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

174.15 €

1000 4 Days 50 x 110 x 271.78

Loading...

  1. 1

This page is Self-Aligning Ball Bearing 11..-TVH, Double Row, Cylindrical Bore, Open Type, part number 11310-TVH.
You can find the detail information about specifications and dimensions on part number 11310-TVH.

Variation of this product

Part Number
11505-TVH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

39.82 €

1000 4 Days 25 x 52 x 150.142

Tech Support