Self-Aligning Ball Bearing 12..-TVH, Cylindrical Bore, Plastic Cage

Self-Aligning Ball Bearing 12..-TVH, Cylindrical Bore, Plastic Cage
  • Volume Discount
Self-aligning ball bearing 12..-TVH, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1201-TVH-C3>N
1201-TVH>N
1202-TVH-C3>N
1202-TVH>N
1203-TVH-C3>N
1203-TVH>N
1204-TVH-C3>N
1204-TVH>N
1205-TVH-C3>N
1205-TVH>N
1206-TVH-C3>N
1206-TVH>A
1206-TVH>N
1211-TVH-C3>N
1211-TVH>N
1212-TVH-C3>N
1212-TVH>N
1213-TVH-C3>N
1213-TVH>N
1214-TVH-C3>N
1214-TVH>N
1215-TVH-C3>N
1215-TVH>N
1216-TVH-C3>N
1216-TVH>N
1217-TVH-C3>N
1217-TVH>N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

15.55 €

1 Available 4 Days 32101257001270>N28000 1/min21300 1/minC30.04

15.55 €

1 Available 4 Days 32101257001270>N28000 1/min21300 1/minCN0.04

16.17 €

1 Available 4 Days 35111577001750>N23800 1/min19100 1/minC30.047

16.17 €

1 Available 4 Days 35111577001750>N23800 1/min19100 1/minCN0.047

16.22 €

1 Available 4 Days 40121781002010>N21800 1/min17400 1/minC30.073

16.22 €

1 Available 4 Days 40121781002010>N21800 1/min17400 1/minCN0.073

16.46 €

1 Available 4 Days 471420101002600>N18100 1/min15300 1/minC30.116

16.46 €

1 Available 4 Days 471420101002600>N18100 1/min15300 1/minCN0.116

16.72 €

1 Available 4 Days 521525123003300>N15500 1/min13400 1/minC30.138

16.72 €

1 Available 4 Days 521525123003300>N15500 1/min13400 1/minCN0.138

18.12 €

1 Available 4 Days 621630159004650>N13100 1/min11400 1/minC30.22

18.12 €

1 Available 4 Days 621630159004650>A13100 1/min11400 1/minCN0.22

18.12 €

1 Available 4 Days 621630159004650>N13100 1/min11400 1/minCN0.22

40.37 €

1 Available 4 Days 10021552700010000>N7700 1/min6900 1/minC30.733

40.37 €

1 Available 4 Days 10021552700010000>N7700 1/min6900 1/minCN0.733

47.72 €

1 Available 4 Days 11022603050011500>N6900 1/min6300 1/minC30.94

47.72 €

1 Available 4 Days 11022603050011500>N6900 1/min6300 1/minCN0.94

58.62 €

1 Available 4 Days 12023653100012500>N6500 1/min5800 1/minC31.14

58.62 €

1 Available 4 Days 12023653100012500>N6500 1/min5800 1/minCN1.14

65.42 €

1 Available 4 Days 12524703500013800>N6200 1/min5900 1/minC31.32

65.42 €

1 Available 4 Days 12524703500013800>N6200 1/min5900 1/minCN1.26

74.28 €

1 Available 4 Days 13025753900015700>N5700 1/min5500 1/minC31.42

74.28 €

1 Available 4 Days 13025753900015700>N5700 1/min5500 1/minCN1.42

88.05 €

1 Available 4 Days 14026804000017000>N5300 1/min5100 1/minC31.67

88.05 €

1 Available 4 Days 14026804000017000>N5300 1/min5100 1/minCN1.65

109.74 €

1 Available 4 Days 15028854950020800>N4900 1/min4950 1/minC32.06

109.74 €

1 Available 4 Days 15028854950020800>N4900 1/min4950 1/minCN2.06

Loading...

  1. 1

Tech Support