Self-Aligning Ball Bearing 12..-K-TVH, Tapered Bore, Plastic Cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1211-K-TVH

Part Number
1211-K-TVH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.37 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 100 Width B (or T)(mm) 21 Bore diameter(mm) 55
Dynamic load rating (radial)(N) 27000 Radial load rating(N) 10000 Limiting speed in rpm 7700 1/min
Ref. speed rpm 6900 1/min Weight(kg) 0.668

This page is Self-Aligning Ball Bearing 12..-K-TVH, Tapered Bore, Plastic Cage, part number 1211-K-TVH.
You can find the detail information about specifications and dimensions on part number 1211-K-TVH.

Tech Support