Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1224-M-C3 |
1228-M |
1230-M |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed in rpm | Ref. speed rpm | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 681.31 € | 1 | 98 Days | 215 | 42 | 120 | 121000 | 53000 | 4750 1/min | 4200 1/min | 6.88 | ||
893.20 € | 1000 | 4 Days | 250 | 50 | 140 | 163000 | 74000 | 3900 1/min | 3650 1/min | 11.3 | |||
1,249.85 € | 1000 | 4 Days | 270 | 54 | 150 | 180000 | 87000 | 3600 1/min | 3400 1/min | 14.5 |
Loading...
Configure
Basic Attributes
Outer Diameter D(φ)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed in rpm
Ref. speed rpm
Type
Filter by standard shipping days
Optional Attributes