Self-Aligning Ball Bearing 13..-M, Cylindrical Bore, Solid Brass Cage

Self-Aligning Ball Bearing 13..-M, Cylindrical Bore, Solid Brass Cage
Self-aligning ball bearing 13..-M, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1317-M-C3

Part Number
1317-M-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

333.86 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 180 Width B (or T)(mm) 41 Bore diameter(mm) 85
Dynamic load rating (radial)(N) 99000 Radial load rating(N) 38000 Limiting speed in rpm 5800 1/min
Ref. speed rpm 4300 1/min Weight(kg) 5.19

This page is Self-Aligning Ball Bearing 13..-M, Cylindrical Bore, Solid Brass Cage, part number 1317-M-C3.
You can find the detail information about specifications and dimensions on part number 1317-M-C3.

Tech Support