Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
16003-A-2RSR |
16003-A-2RSR-C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Radial Clearance | |
---|---|---|---|---|---|
8.65 € | 1000 | 4 Days | CN | ||
8.65 € | 1000 | 4 Days | C3 |
Loading...
Outer Diameter D(φ) | 35 | Width B (or T)(mm) | 10 | Bore diameter(mm) | 17 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 6000 | Radial load rating(N) | 3250 | Limiting speed in rpm | 11700 1/min |
Designator cover / seal | Contact seal on both sides | Weight(kg) | 0.032 |