Angular Contact Ball Bearing 33..-BD-XL-2HRS-TVH, Double Row, X-Life, Double Sealed, Plastic Cage

Angular Contact Ball Bearing 33..-BD-XL-2HRS-TVH, Double Row, X-Life, Double Sealed, Plastic Cage
  • Volume Discount
Angular contact ball bearing 33..-BD-XL-2HRS-TVH, double row, X-life, seals, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3316-BD-XL-2HRS-TVH

Part Number
3316-BD-XL-2HRS-TVH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

428.74 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 170 Width B (or T)(mm) 68.3 Bore diameter(mm) 80
Dynamic load rating (radial)(N) 199000 Radial load rating(N) 180000 Limiting speed in rpm 2950 1/min
Weight(kg) 6.24

This page is Angular Contact Ball Bearing 33..-BD-XL-2HRS-TVH, Double Row, X-Life, Double Sealed, Plastic Cage, part number 3316-BD-XL-2HRS-TVH.
You can find the detail information about specifications and dimensions on part number 3316-BD-XL-2HRS-TVH.

Tech Support