Angular Contact Ball Bearing 33..-DA, Double Row, Split Inner Ring, Steel Sheet Metal Cage (3307-DA)

Angular Contact Ball Bearing 33..-DA, Double Row, Split Inner Ring, Steel Sheet Metal Cage 3307-DA

Product Details:

Manufacturer part number: 3307-DA

Brand: FAG

Price: 96.17

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 80 φ

Width B (or T): 34.9 mm

Bore diameter: 35 mm

Dynamic load rating (radial): 50000 N

Radial load rating: 41000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3307-DA

Part Number
3307-DA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

96.17 €

1000 4 Days 8034.93550000410009600 1/min7100 1/min0.837

Loading...

  1. 1

This page is Angular Contact Ball Bearing 33..-DA, Double Row, Split Inner Ring, Steel Sheet Metal Cage, part number 3307-DA.
You can find the detail information about specifications and dimensions on part number 3307-DA.

Variation of this product

Part Number
3309-DA
3313-DA
3314-DA
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

156.38 €

1000 4 Days 10039.74571000640007500 1/min5800 1/min1.49

414.60 €

1000 4 Days 14058.7651390001370005100 1/min4650 1/min4.205

532.57 €

1000 4 Days 15063.5701570001570004800 1/min4550 1/min5.21

Tech Support