Angular Contact Ball Bearing 70..-B-XL-2RS-TVP, Single Row, X-Life, Double Sealed, Plastic Cage (7005-B-XL-2RS-TVP)

Angular Contact Ball Bearing 70..-B-XL-2RS-TVP, Single Row, X-Life, Double Sealed, Plastic Cage 7005-B-XL-2RS-TVP
  • Volume Discount

Product Details:

Manufacturer part number: 7005-B-XL-2RS-TVP

Brand: FAG

Price: 73.01

Delivery time: 92 Days


Technical Data:

Outer Diameter D: 47 φ

Width B (or T): 12 mm

Bore diameter: 25 mm

Dynamic load rating (radial): 16000 N

Product type: Standard


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7005-B-XL-2RS-TVP

Part Number
7005-B-XL-2RS-TVP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed in rpm Preloading Weight
(kg)

73.01 €

1 Available 92 Days 47122516000Standard99008200 1/minNo0.075

Loading...

  1. 1

This page is Angular Contact Ball Bearing 70..-B-XL-2RS-TVP, Single Row, X-Life, Double Sealed, Plastic Cage, part number 7005-B-XL-2RS-TVP.
You can find the detail information about specifications and dimensions on part number 7005-B-XL-2RS-TVP.

Variation of this product

Part Number
7004-B-XL-2RS-TVP
7006-B-XL-2RS-TVP-UL
7006-B-XL-2RS-TVP-UO
7007-B-XL-2RS-TVP
7007-B-XL-2RS-TVP-P5-UO
7008-B-XL-2RS-TVP-UL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed in rpm Preloading Weight
(kg)

39.75 €

1000 4 Days 42122014500Standard80009800 1/minNo0.06
-

61.08 €

1000 4 Days 55133019900Single bearing134006900 1/minLight Preload0.112
-

67.49 €

1000 4 Days 55133019900Bearing set clearance-free in O or X arrangement134006900 1/minNo0.113

63.55 €

1 4 Days 62143524300Standard172006000 1/minNo0.156
-

72.91 €

1000 4 Days 62143524300Bearing set clearance-free in O or X arrangement172006000 1/minNo0.14
-

84.98 €

1000 4 Days 68154028000Single bearing203005400 1/minLight Preload0.17

Tech Support