Angular Contact Ball Bearing 72..-B-XL-2RS-TVP, Single Row, X-Life, Double Sealed, Plastic Cage (7201-B-XL-2RS-TVP)

Angular Contact Ball Bearing 72..-B-XL-2RS-TVP, Single Row, X-Life, Double Sealed, Plastic Cage 7201-B-XL-2RS-TVP
  • Volume Discount

Product Details:

Manufacturer part number: 7201-B-XL-2RS-TVP

Brand: FAG

Price: 37.05

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 32 φ

Width B (or T): 10 mm

Bore diameter: 12 mm

Dynamic load rating (radial): 7900 N

Product type: Standard


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7201-B-XL-2RS-TVP

Part Number
7201-B-XL-2RS-TVP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed in rpm Preloading Lubrication Weight
(kg)

37.05 €

1000 4 Days 3210127900Standard355014800 1/minNoGA140.036

Loading...

  1. 1

This page is Angular Contact Ball Bearing 72..-B-XL-2RS-TVP, Single Row, X-Life, Double Sealed, Plastic Cage, part number 7201-B-XL-2RS-TVP.
You can find the detail information about specifications and dimensions on part number 7201-B-XL-2RS-TVP.

Variation of this product

Part Number
7200-B-XL-2RS-TVP
7200-B-XL-2RS-TVP-UL
7201-B-XL-2RS-TVP-P5-UL
7202-B-XL-2RS-TVP
7202-B-XL-2RS-TVP-P5-UL
7202-B-XL-2RS-TVP-UA
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed in rpm Preloading Lubrication Weight
(kg)

36.45 €

1000 4 Days 309105600Standard260016100 1/minNoGA140.047
-

71.20 €

1 Available 4 Days 309105600Single bearing260016100 1/minLight PreloadGA140.032
-

87.69 €

1 Available 4 Days 3210127900Single bearing355014800 1/minLight PreloadGA140.036

36.55 €

1000 4 Days 3511158900Standard445012800 1/minNoGA140.046
-

106.12 €

1 Available 4 Days 3511158900Single bearing445012800 1/minLight PreloadGA140.046
-

76.38 €

1 Available 4 Days 3511158900Bearing set with small axial internal clearance445012800 1/minNoGA140.046

Tech Support