Angular Contact Ball Bearing 72..-B-XL-MP, Single Row, X-Life, Solid Brass Cage

Angular Contact Ball Bearing 72..-B-XL-MP, Single Row, X-Life, Solid Brass Cage
  • Volume Discount
Angular contact ball bearing 72..-B-XL-MP, single row, X-life, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7203-B-XL-MP
7203-B-XL-MP-UA
7206-B-XL-MP
7207-B-XL-MP
7211-B-XL-MP-S1-UA
7211-B-XL-MP-UO
7212-B-XL-MP-S1-UA
7213-B-XL-MP-S1-UA
7216-B-XL-MP-S1-UA
7217-B-XL-MP-S1-UA
7220-B-XL-MP-S1-UA
7221-B-XL-MP
7221-B-XL-MP-UA
7224-B-XL-MP-P5-UO
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

26.63 €

1 Available 4 Days 40121710500Standard510033500 1/min17300 1/min0.07
-

37.98 €

1000 4 Days 40121710500Bearing set with small axial internal clearance510033500 1/min17300 1/min0.07

33.17 €

1000 4 Days 62163021900Standard1300020500 1/min11300 1/min0.219

40.57 €

1000 4 Days 72173530000Standard1900017400 1/min9600 1/min0.314
-

92.94 €

1000 4 Days 100215552000Bearing set with small axial internal clearance3850011900 1/min6800 1/min0.668
-

92.94 €

1000 4 Days 100215552000Bearing set clearance-free in O or X arrangement3850011900 1/min6800 1/min0.668
-

122.85 €

1000 4 Days 110226062000Bearing set with small axial internal clearance4500010800 1/min6200 1/min0.88
-

141.83 €

1000 4 Days 120236568000Bearing set with small axial internal clearance520009900 1/min5700 1/min1.15
-

183.45 €

1000 4 Days 140268085000Bearing set with small axial internal clearance720008300 1/min4950 1/min1.555
-

218.29 €

1000 4 Days 150288593000Bearing set with small axial internal clearance810007700 1/min4800 1/min2
-

300.26 €

1000 4 Days 18034100142000Bearing set with small axial internal clearance1240006300 1/min4250 1/min3.575

322.26 €

1000 4 Days 19036105155000Standard1420006000 1/min4100 1/min4.235
-

354.25 €

1000 4 Days 19036105155000Bearing set with small axial internal clearance1420006000 1/min4100 1/min4.235
-

794.85 €

1000 4 Days 21540120182000Bearing set clearance-free in O or X arrangement1780005200 1/min3700 1/min6.08

Loading...

  1. 1

Tech Support