Angular Contact Ball Bearing 73..-B-MP, Single Row, Solid Brass Cage

Angular Contact Ball Bearing 73..-B-MP, Single Row, Solid Brass Cage
Angular contact ball bearing 73..-B-MP, single row, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7336-B-MP
7336-B-MP-UA
7338-B-MP-UA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

3,670.66 €

1000 4 Days 38075180430000Standard6100002600 1/min1760 1/min41.7
-

3,854.11 €

1000 4 Days 38075180430000Bearing set with small axial internal clearance6100002600 1/min1760 1/min42.8
-

4,225.85 €

1000 4 Days 40078190440000Bearing set with small axial internal clearance6300002490 1/min1680 1/min47.9

Loading...

  1. 1

Tech Support