Angular Contact Ball Bearing 73..-B-XL-2RS-TVP, Single Row, X-Life, Double Sealed, Plastic Cage

Angular Contact Ball Bearing 73..-B-XL-2RS-TVP, Single Row, X-Life, Double Sealed, Plastic Cage
  • Volume Discount
Angular contact ball bearing 73..-B-XL-2RS-TVP, single row, X-life, seals, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7303-B-XL-2RS-TVP
7303-B-XL-2RS-TVP-UO
7304-B-XL-2RS-TVP
7304-B-XL-2RS-TVP-UL
7305-B-XL-2RS-TVP
7306-B-XL-2RS-TVP
7306-B-XL-2RS-TVP-L198
7306-B-XL-2RS-TVP-L237
7308-B-XL-2RS-TVP
7308-B-XL-2RS-TVP-L198
7308-B-XL-2RS-TVP-L237
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed in rpm Lubrication Weight
(kg)

84.83 €

1 Available 4 Days 47141718700Standard90009800 1/minGA140.107
-

101.66 €

1 Available 4 Days 47141718700Bearing set clearance-free in O or X arrangement90009800 1/minGA140.107

47.88 €

1000 4 Days 52152021700Standard111008600 1/minGA140.148
-

95.83 €

1 Available 4 Days 52152021700Single bearing111008600 1/minGA140.143

59.35 €

1000 4 Days 62172530000Standard158007100 1/minGA140.23

59.35 €

1000 4 Days 72193037500Standard221006000 1/minGA130.33
-

61.58 €

1000 4 Days 72193037500Standard221006000 1/minL1980.351
-

60.11 €

1000 4 Days 72193037500Standard221006000 1/minL2370.35

88.42 €

1000 4 Days 90234057000Standard345004650 1/minGA130.631
-

89.15 €

1000 4 Days 90234057000Standard345004650 1/minL1980.64
-

89.15 €

1000 4 Days 90234057000Standard345004650 1/minL2370.631

Loading...

  1. 1

Tech Support