Axial Angular Contact Ball Bearing 2344, Double Direction, Separable, Restricted Tolerances

Axial Angular Contact Ball Bearing 2344, Double Direction, Separable, Restricted Tolerances
  • Volume Discount
Axial angular contact ball bearings 2344, double direction, separable, restricted tolerances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

234448-M-SP

Part Number
234448-M-SP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11,951.91 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 360 Width B (or T)(mm) 144 Bore diameter(mm) 240
Basic Static Load Rating, Axial [C 0a](N) 1420000 Basic Dynamic Load Rating, Axial [C a](N) 350000 Limiting speed of oil in rpm 2000 1/min
Limiting speed of grease in rpm 1500 1/min Width, outer ring(mm) 72 Weight(kg) 43.8

This page is Axial Angular Contact Ball Bearing 2344, Double Direction, Separable, Restricted Tolerances, part number 234448-M-SP.
You can find the detail information about specifications and dimensions on part number 234448-M-SP.

Tech Support