Deep Groove Ball Bearing 619..-MA, Single Row, Solid Brass Cage

Deep Groove Ball Bearing 619..-MA, Single Row, Solid Brass Cage
  • Volume Discount
Deep groove ball bearing 619..-MA, single row, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61928-MA
61934-MA
61940-MA
61940-MA-C3
61944-MA
61944-MA-C3
61948-MA
61948-MA-C3
61952-MA
61952-MA-C3
61956-MA
61956-MA-C3
61960-MA-C3
61968-MA
61968-MA-C3
61972-MA
61972-MA-C3
61976-MA
61976-MA-C3
61980-MA
61980-MA-C3
61988-MA
61992-MA
61996-MA
61996-MA-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

743.49 €

1 Available 4 Days 1902414084000820006000 1/min3600 1/minCN1.906

734.03 €

1000 4 Days 230281701090001140004950 1/min3150 1/minCN3.342

887.86 €

1000 4 Days 280382001580001680004050 1/min2950 1/minCN7.164
-

887.86 €

1000 4 Days 280382001580001680004050 1/min2950 1/minC37.2

994.22 €

1000 4 Days 300382201860002020003700 1/min2600 1/minCN8.073
-

994.22 €

1000 4 Days 300382201860002020003700 1/min2600 1/minC38.073

1,073.97 €

1000 4 Days 320382402110002400003400 1/min2330 1/minCN8.41
-

1,073.97 €

1000 4 Days 320382402110002400003400 1/min2330 1/minC38.41

1,356.03 €

1000 4 Days 360462602220002800003050 1/min2180 1/minCN14.3
-

1,356.03 €

1000 4 Days 360462602220002800003050 1/min2180 1/minC314.412

1,491.35 €

1000 4 Days 380462802370003100002850 1/min1990 1/minCN15.2
-

1,491.35 €

1000 4 Days 380462802370003100002850 1/min1990 1/minC315.2
-

1,939.52 €

1000 4 Days 420563002900004000002600 1/min1890 1/minC324.8

2,952.80 €

1 Available 4 Days 460563403050004550002340 1/min1630 1/minCN26.6
-

2,805.15 €

1000 4 Days 460563403050004550002340 1/min1630 1/minC326.6

3,438.55 €

1000 4 Days 480563603100004800002230 1/min1520 1/minCN28.8
-

3,438.55 €

1000 4 Days 480563603100004800002230 1/min1520 1/minC328.8

3,823.38 €

1000 4 Days 520653803650005800002050 1/min1450 1/minCN41.8
-

3,823.38 €

1000 4 Days 520653803650005800002050 1/min1450 1/minC341.8

4,074.82 €

1000 4 Days 540654003750006200001960 1/min1360 1/minCN39.3
-

4,074.82 €

1000 4 Days 540654003750006200001960 1/min1360 1/minC339.3

5,887.66 €

1000 4 Days 600744403900006700001780 1/min1250 1/minCN63.6

6,301.58 €

1 Available 4 Days 620744604100007300001710 1/min1180 1/minCN64

7,043.12 €

1000 4 Days 650784804450008100001630 1/min1130 1/minCN79.6
-

7,043.12 €

1000 4 Days 650784804450008100001630 1/min1130 1/minC374.4

Loading...

  1. 1

Tech Support