Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7603020-TVP |
7603025-TVP |
7603030-TVP |
7603035-TVP |
7603040-TVP |
7603045-TVP |
7603050-TVP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter (mm) | Basic Dynamic Load Rating, Axial [C a] (N) | Basic Static Load Rating, Axial [C 0a] (N) | Limiting speed of grease in rpm | Thermally safe operating speed [n ϑ] (1/min) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.48 € | 1000 | 4 Days | 52 | 15 | 20 | 25500 | 53000 | 8200 1/min | 4500 | 0.168 | |||
122.35 € | 1000 | 4 Days | 62 | 17 | 25 | 29500 | 68000 | 6800 1/min | 3800 | 0.266 | |||
145.45 € | 1000 | 4 Days | 72 | 19 | 30 | 36500 | 89000 | 5700 1/min | 3200 | 0.362 | |||
165.23 € | 1 | Available | 4 Days | 80 | 21 | 35 | 38000 | 100000 | 5100 1/min | 3000 | 0.479 | ||
197.34 € | 1000 | 4 Days | 90 | 23 | 40 | 52000 | 138000 | 4500 1/min | 2600 | 0.757 | |||
243.89 € | 1000 | 4 Days | 100 | 25 | 45 | 62000 | 172000 | 4000 1/min | 2200 | 0.977 | |||
295.40 € | 1000 | 4 Days | 110 | 27 | 50 | 72000 | 203000 | 3600 1/min | 2000 | 1.13 |
Loading...
Configure
Basic Attributes
Outer Diameter D(φ)
Width B (or T)(mm)
Bore diameter(mm)
Basic Dynamic Load Rating, Axial [C a](N)
Basic Static Load Rating, Axial [C 0a](N)
Limiting speed of grease in rpm
Thermally safe operating speed [n ϑ](1/min)
Type
Filter by standard shipping days
Optional Attributes