Axial Angular Contact Ball Bearing BSB..-2Z-SU-XL, Single Direction, No Screw Mounting (BSB3572-2Z-SU-XL)

Axial Angular Contact Ball Bearing BSB..-2Z-SU-XL, Single Direction, No Screw Mounting BSB3572-2Z-SU-XL
  • Volume Discount

Product Details:

Manufacturer part number: BSB3572-2Z-SU-XL

Brand: FAG

Price: 134.28

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 72 φ

Bore diameter: 35 mm

Basic Dynamic Load Rating, Axial [C a]: 40500 N

Basic Static Load Rating, Axial [C 0a]: 89000 N

Limiting speed of grease in rpm: 5400 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSB3572-2Z-SU-XL

Part Number
BSB3572-2Z-SU-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed of grease in rpm Thermally safe operating speed [n ϑ]
(1/min)
Weight
(kg)

134.28 €

1 Available 4 Days 723540500890005400 1/min47000.285

Loading...

  1. 1

Basic information

Width B (or T)(mm) 15

This page is Axial Angular Contact Ball Bearing BSB..-2Z-SU-XL, Single Direction, No Screw Mounting, part number BSB3572-2Z-SU-XL.
You can find the detail information about specifications and dimensions on part number BSB3572-2Z-SU-XL.

Variation of this product

Part Number
BSB2047-2Z-SU-XL
BSB2562-2Z-SU-XL
BSB3062-2Z-SU-XL
BSB4072-2Z-SU-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed of grease in rpm Thermally safe operating speed [n ϑ]
(1/min)
Weight
(kg)

115.97 €

1 Available 4 Days 472028500470008700 1/min62000.125

127.74 €

1 Available 4 Days 622532000640006700 1/min54000.24

132.97 €

1 Available 4 Days 623032000640006700 1/min54000.214

137.75 €

1 Available 4 Days 724040500890005400 1/min47000.256

Tech Support