Hollow Shafts WH Series (WH16X5700-C60-0001-EWL-H7)

Hollow Shafts WH Series WH16X5700-C60-0001-EWL-H7
  • Volume Discount

Product Details:

Manufacturer part number: WH16X5700-C60-0001-EWL-H7

Brand: INA

Price: 606.55

Delivery time: 4 Days


Technical Data:

L: 5700 mm

Inner Diameter [d]: 7 mm

Weight/Unit: 7.913 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WH16X5700-C60-0001-EWL-H7

Part Number
WH16X5700-C60-0001-EWL-H7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
Inner Diameter [d]
(mm)
Weight/Unit
(kg)

606.55 €

1 Available 4 Days 570077.913

Loading...

  1. 1

This page is Hollow Shafts WH Series, part number WH16X5700-C60-0001-EWL-H7.
You can find the detail information about specifications and dimensions on part number WH16X5700-C60-0001-EWL-H7.

Variation of this product

Part Number
WH12X5700-C60-0001-EWL-H7
WH20X5700-C60-0001-EWL-H7
WH25X7300-C60-0001-EWL-H7
WH30X7300-C60-0001-EWL-H7
WH40X7300-C60-0001-EWL-H7
WH50X6700-C60-0001-EWL-H7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L
(mm)
Inner Diameter [d]
(mm)
Weight/Unit
(kg)

583.75 €

1 Available 4 Days 570044.893

734.62 €

1 Available 4 Days 5700147.672

877.15 €

1 Available 4 Days 730015.418.651

1,252.71 €

1 Available 4 Days 73001827.7

1,550.31 €

1 Available 4 Days 73002644.435

2,736.48 €

1 Available 4 Days 67002875.116

Tech Support