Adjusting Gib VUS, 19105-A

Adjusting Gib VUS, 19105-A
  • Volume Discount
[Specifications]
・Type: Adjusting gib
・Main dimension(mm): 119 x 26.6 x 16
・Version: A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VUS19105-A

Part Number
VUS19105-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,417.65 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 119 x 26.6 x 16 Weight/Unit(kg) 0.33

This page is Adjusting Gib VUS, 19105-A, part number VUS19105-A.
You can find the detail information about specifications and dimensions on part number VUS19105-A.

Tech Support