Materials for Bearings MU (MU M30X1,5-8-A2P-AEHNL.ISO8673)

  • Volume Discount

Product Details:

Manufacturer part number: MU M30X1,5-8-A2P-AEHNL.ISO8673

Brand: INA

Price: 21.42

Delivery time: 4 Days


Technical Data:

Main dimension: 46 x 30 x 25.6 mm

Weight/Unit: 0.194 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MU M30X1,5-8-A2P-AEHNL.ISO8673

Part Number
MU M30X1,​5-8-A2P-AEHNL.ISO8673
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight/Unit
(kg)

21.42 €

10000 Available 4 Days 46 x 30 x 25.60.194

Loading...

  1. 1

This page is Materials for Bearings MU, part number MU M30X1,5-8-A2P-AEHNL.ISO8673.
You can find the detail information about specifications and dimensions on part number MU M30X1,5-8-A2P-AEHNL.ISO8673.

Variation of this product

Part Number
MU M24X1,​5-8-A2P-AEHNL.ISO8673
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight/Unit
(kg)

10.82 €

1 Available 4 Days 36 x 24 x 21.50.10624

Tech Support