Linear Bearing Part M70 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M7040X1000-B15-Q10-US
M7040X1200-B15-Q10-US
M7040X240-B15-Q10-US
M7040X300-B15-Q6-US
M7040X300-B15-Q10-US
M7040X350-B15-Q10-US
M7040X400-B15-Q6-US
M7040X400-B15-Q10-US
M7040X500-B15-Q6-US
M7040X500-B15-Q10-US
M7040X680-B15-Q6-US
M7040X700-B15-Q10-US
M7040X750-B15-Q6-US
M7040X765-B15-Q10-US
M7040X800-B15-Q6-US
M7040X800-B15-Q10-US
M7040X820-B15-Q6-US
M7040X825-B15-Q10-US
M7040X850-B15-Q10-US
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Quality Grade Weight/Unit
(kg)

4,707.20 €

1 Available 4 Days 1000 x 39.9 x 39.75Q109.384

5,937.98 €

1 Available 4 Days 1200 x 39.9 x 39.75Q1011.26

2,188.92 €

1 Available 4 Days 240 x 39.9 x 39.75Q102.252

2,371.42 €

1 Available 4 Days 300 x 40 x 40Q62.85

2,188.92 €

1 Available 4 Days 300 x 39.9 x 39.75Q102.815

2,554.71 €

1 Available 4 Days 350 x 39.9 x 39.75Q103.3

2,767.62 €

1 Available 4 Days 400 x 39.9 x 39.75Q63.8

2,554.71 €

1 Available 4 Days 400 x 39.9 x 39.75Q103.8

3,138.91 €

1 Available 4 Days 500 x 40 x 40Q64.75

2,897.51 €

1 Available 4 Days 500 x 39.9 x 39.75Q104.7

3,922.57 €

1 Available 4 Days 680 x 40 x 40Q66.46

3,620.85 €

1 Available 4 Days 700 x 39.9 x 700Q106.57

4,298.29 €

1 Available 4 Days 750 x 39.9 x 39.75Q67.038

3,967.66 €

1 Available 4 Days 765 x 40 x 40Q107.27

4,298.29 €

1 Available 4 Days 800 x 39.9 x 39.75Q67.507

3,967.66 €

1 Available 4 Days 800 x 39.9 x 39.75Q107.507

4,675.55 €

1 Available 4 Days 820 x 39.9 x 39.75Q67.7

4,315.85 €

1 Available 4 Days 825 x 40 x 40Q107.838

4,315.85 €

1 Available 4 Days 850 x 39.9 x 39.75Q108

Loading...

  1. 1

Tech Support