Concentric Bolt for LFR Track Roller LFZ08 (Part Numbers)

Concentric Bolt for LFR Track Roller LFZ08
  • Volume Discount
[Specifications]
・Product Type: Concentric Bolt
・Type: 08
・Main dimension(mm): 8 x 28.3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFZ08-RB

Part Number
LFZ08-RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.34 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 8 x 28.3 Type 08 Weight/Unit(kg) 0.0144

This page is Concentric Bolt for LFR Track Roller LFZ08, part number LFZ08-RB.
You can find the detail information about specifications and dimensions on part number LFZ08-RB.

Tech Support