Compact Carriage LFKL-SF, Clearance-Free, Corrosion-Resistant Design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFKL20-SF
LFKL25-SF
LFKL32-SF
LFKL52-SF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Type Weight/Unit
(kg)

259.37 €

1 Available 4 Days 69 x 56 x 20.5200.2

295.03 €

1 Available 4 Days 85 x 65 x 23.5250.3

329.66 €

1 Available 4 Days 112 x 86 x 32320.55

383.11 €

1 Available 4 Days 136 x 130 x 46.1521.45

Loading...

  1. 1

Tech Support