End Cap, KASK Series

End Cap, KASK Series
[Specifications]
・Type: End Cap
・KASK Series
・Sealing Type: NBR, Standard

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KASK04-S-G-HLA
KASK04-S-R-NBR-HLA
KASK05-S-G-HLA
KASK05-S-R-NBR-HLA
KASK06-S-R-NBR-HLA
KASK07-S-G-HLA
KASK07-S-R-NBR-HLA
KASK08-S-G-HLA
KASK08-S-R-NBR-HLA
KASK09-S-G-HLA
KASK09-S-R-NBR-HLA
KASK10-S-G-HLA
KASK10-S-R-NBR-HLA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Sealing Type Weight/Unit
(kg)

2.20 €

1000 4 Days 23 x 50.1 x 1.8Standard0.01

4.42 €

1000 4 Days 50.1 x 20 x 23NBR0.015

2.20 €

1000 4 Days 25 x 55 x 1.8Standard0.009

4.42 €

1000 4 Days 55 x 25 x 25NBR0.018

5.23 €

1000 4 Days 64 x 30 x 30NBR0.024

3.60 €

1000 4 Days 32 x 74.6 x 2Standard0.017

7.17 €

1000 4 Days 74.6 x 35 x 32NBR0.028

5.28 €

1000 4 Days 37 x 84 x 2Standard0.021

10.15 €

1000 4 Days 84 x 40 x 37NBR0.035

6.69 €

1000 4 Days 41 x 89.2 x 2Standard0.029

10.29 €

1000 4 Days 89.2 x 45 x 41NBR0.039

7.17 €

1000 4 Days 47 x 94.2 x 2Standard0.033

10.40 €

1000 4 Days 94.2 x 50 x 47NBR0.042

Loading...

  1. 1

Tech Support