Shaft Support Block, GWA Series

Shaft Support Block, GWA Series
  • Volume Discount
[Specifications]
・D(mm): 10
・B(mm): 37
・H(mm): 30
・L(mm): 11
・GWA Series

Shaft support block.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GWA10

Part Number
GWA10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.32 €

1 Available 4 Days

Loading...

  1. 1

Basic information

D(mm) 10 B(mm) 37 H(mm) 30
L(mm) 11 Weight/Unit(kg) 0.0283

This page is Shaft Support Block, GWA Series, part number GWA10.
You can find the detail information about specifications and dimensions on part number GWA10.

Tech Support