Flat Cage BF Series, Single Row

Flat Cage BF Series, Single Row
  • Volume Discount
[Specifications]
・Type: Flat Cage
・BF Series
・Single Row
・Max. length [l k max](mm): 6000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BF12022X1012
BF12022X1076
BF12022X1108
BF12022X1188
BF12022X1220
BF12022X164
BF12022X180
BF12022X1988
BF12022X2004
BF12022X260
BF12022X308
BF12022X324
BF12022X500
BF12040X36
BF12040X68
BF12040X100
BF12040X1012
BF12040X1044
BF12040X1108
BF12040X1204
BF12040X1252
BF12040X1300
BF12040X132
BF12040X1396
BF12040X148
BF12040X1492
BF12040X1508
BF12040X1636
BF12040X164
BF12040X1748
BF12040X180
BF12040X1812
BF12040X1844
BF12040X1908
BF12040X196
BF12040X1988
BF12040X2004
BF12040X212
BF12040X228
BF12040X244
BF12040X260
BF12040X2660
BF12040X276
BF12040X308
BF12040X324
BF12040X340
BF12040X356
BF12040X372
BF12040X420
BF12040X484
BF12040X500
BF12040X516
BF12040X564
BF12040X580
BF12040X596
BF12040X612
BF12040X628
BF12040X660
BF12040X676
BF12040X836
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
b
(mm)
Load capacity stat. [C 0]
(N)
Load capacity dyn. [C]
(N)
Rolling Element Diameter [D W]
(mm)
Weight/Unit
(kg)

593.97 €

1 Available 4 Days 101222288300178800121.235

593.97 €

1 Available 4 Days 107622288300178800121.313

643.49 €

1 Available 4 Days 110822288300178800121.352

643.49 €

1 Available 4 Days 118822288300178800121.45

692.98 €

1 Available 4 Days 122022288300178800121.489

148.51 €

1 Available 4 Days 16422288300178800120.20008

148.51 €

1 Available 4 Days 18022288300178800120.2196

1,039.48 €

1 Available 4 Days 198822288300178800122.426

1,088.98 €

1 Available 4 Days 200422288300178800122.445

197.98 €

1 Available 4 Days 26022288300178800120.3172

247.51 €

1 Available 4 Days 30822288300178800120.37576

247.51 €

1 Available 4 Days 32422288300178800120.39528

296.98 €

1 Available 4 Days 50022288300178800120.61

207.89 €

1 Available 4 Days 3640938600147600120.07092

207.89 €

1 Available 4 Days 6840938600147600120.13396

207.89 €

1 Available 4 Days 10040938600147600120.197

831.58 €

1 Available 4 Days 101240938600147600121.994

831.58 €

1 Available 4 Days 104440938600147600122.057

900.89 €

1 Available 4 Days 110840938600147600122.183

970.17 €

1 Available 4 Days 120440938600147600122.372

970.17 €

1 Available 4 Days 125240938600147600122.467

970.17 €

1 Available 4 Days 130040938600147600122.561

207.89 €

1 Available 4 Days 13240938600147600120.26004

1,039.48 €

1 Available 4 Days 139640938600147600122.751

207.89 €

1 Available 4 Days 14840938600147600120.29156

1,108.77 €

1 Available 4 Days 149240938600147600122.94

1,178.09 €

1 Available 4 Days 150840938600147600122.971

1,247.37 €

1 Available 4 Days 163640938600147600123.223

207.89 €

1 Available 4 Days 16440938600147600120.32308

1,316.68 €

1 Available 4 Days 174840938600147600123.444

207.89 €

1 Available 4 Days 18040938600147600120.3546

1,385.97 €

1 Available 4 Days 181240938600147600123.57

1,385.97 €

1 Available 4 Days 184440938600147600123.633

1,455.26 €

1 Available 4 Days 190840938600147600123.759

207.89 €

1 Available 4 Days 19640938600147600120.38612

1,455.26 €

1 Available 4 Days 198840938600147600123.917

1,524.57 €

1 Available 4 Days 200440938600147600123.948

277.20 €

1 Available 4 Days 21240938600147600120.41764

277.20 €

1 Available 4 Days 22840938600147600120.44916

277.20 €

1 Available 4 Days 24440938600147600120.48068

277.20 €

1 Available 4 Days 26040938600147600120.513

1,940.35 €

1 Available 4 Days 266040938600147600125.241

277.20 €

1 Available 4 Days 27640938600147600120.544

346.49 €

1 Available 4 Days 30840938600147600120.607

346.49 €

1 Available 4 Days 32440938600147600120.639

346.49 €

1 Available 4 Days 34040938600147600120.67

346.49 €

1 Available 4 Days 35640938600147600120.702

346.49 €

1 Available 4 Days 37240938600147600120.733

415.78 €

1 Available 4 Days 42040938600147600120.828

415.78 €

1 Available 4 Days 48440938600147600120.954

415.78 €

1 Available 4 Days 50040938600147600120.985

485.11 €

1 Available 4 Days 51640938600147600121.017

485.11 €

1 Available 4 Days 56440938600147600121.112

485.11 €

1 Available 4 Days 58040938600147600121.143

485.11 €

1 Available 4 Days 59640938600147600121.175

554.38 €

1 Available 4 Days 61240938600147600121.206

554.38 €

1 Available 4 Days 62840938600147600121.238

554.38 €

1 Available 4 Days 66040938600147600121.301

554.38 €

1 Available 4 Days 67640938600147600121.332

692.98 €

1 Available 4 Days 83640938600147600121.649

Loading...

Basic information

Max. length [l k max](mm) 6000

Tech Support